下载文档 () / 20
动力,因我们而不同*

P48G11S2526HCU

25 kVA Mini-Power Center 1PH 480-120/240, copper, 26 Spaces, HFD Primary Main CB, NEMA 3R Enclosure

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S2526HCU
UPC
786680229251
Product Length/Depth
14.63 in
Product Height
43.88 in
Product Width
16.4 in
Product Weight
488 lb
Compliances
NAFTA
Certifications
ANSI
IEEE Certified
CSA Certified
UL Listed

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
25 kVA
kVA
25 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
287
Insulation
180 °C
Tap size
2 at -5% FCBN
Weathershield
Indoor-Outdoor
Wiring connection
M48G11K

导出产品规格