下载文档 () / 20
动力,因我们而不同*

P48G28T1518CU

15 KVA Mini Power Center 3PH 480-208Y/120 115C RISE 18 spaces

常用规格

Product Name
Eaton Mini-Power center
Catalog Number
P48G28T1518CU
UPC
786680226403
Product Length/Depth
9.4 in
Product Height
36.1 in
Product Width
28.8 in
Product Weight
426 lb
Compliances
NAFTA
Certifications
UL Listed
CSA Certified
ANSI
IEEE Certified

产品规格

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Mounting
Wall Mount
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
289B
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
15 kVA
Weathershield
Not required
Wiring connection
M48G1H

导出产品规格