下载文档 () / 20
动力,因我们而不同*

P567-01M-4K6

HDMI to DisplayPort Active Adapter Cable (M/M) - 4K 60 Hz, USB Power, Black, 1 m (3.3 ft.)

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
P567-01M-4K6
UPC
037332296474
Product Length/Depth
5.32 in
Product Height
0.91 in
Product Width
6.5 in
Product Weight
0.14 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
REACH
RoHS
UKCA
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035

产品规格

Package contents
Installation instructions
P567-01M-4K6 HDMI 1.4 to DisplayPort 1.2 Active Adapter Cable, Black, 1 m (3.3 ft.)
Product Highlights
3-year limited warranty (Worldwide)
Plug-and-play operation with no software required for easy, immediate installation
Bus-powered through USB connection to source; USB-A connector included
Ideal for lectures, presentations, trade shows, digital signage and home theaters
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
Works with all HDMI sources and all major operating systems, including Windows
Technology
DisplayPort
HDMI
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

导出产品规格