下载文档 () / 20
动力,因我们而不同*

P568-006-5PK

High-Speed HDMI to HDMI Cable, Digital Video with Audio, 5-Pack, UHD 4K, Black, 6 ft. (1.83 m)

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-006-5PK
UPC
037332296535
Product Length/Depth
0.5 in
Product Height
11.81 in
Product Width
9.45 in
Product Weight
1.76 lb
Compliances
RoHS
REACH

产品规格

Connector type
Video
Package contents
(5) High-Speed 4K HDMI Cables, M/M, 6 ft. (1.8 m), Black
Product Highlights
Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
Lifetime limited warranty (Worldwide)
Gold-plated connectors provide the most optimal signal transfer between devices
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for enhanced video without latency
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Connector
HDMI (male)
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

导出产品规格