下载文档 () / 20
动力,因我们而不同*

P580-010-5PK

DisplayPort Cable with Latching Connectors, 5-Pack, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-010-5PK
UPC
037332296580
Product Length/Depth
0.5 in
Product Height
11.81 in
Product Width
9.45 in
Product Weight
2.32 lb
Compliances
RoHS
REACH
WEEE Directive

产品规格

Connector type
Video
Package contents
(5) 4K DisplayPort Cables, M/M, 10 ft. (3.1 m), Black
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
Complies with HDCP 2.2 standards to display up-to-date 4K video content
Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
Lifetime limited warranty (Worldwide)
Plug-and-play operation with no software required for easy, immediate installation
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
Technology
DisplayPort
Connector group
DisplayPort
Connector
DisplayPort (male)
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

导出产品规格