下载文档 () / 20
动力,因我们而不同*

P582-006-8K6

DisplayPort 1.4a to HDMI 2.1 Active Adapter Cable (M/M) - 8K 60 Hz, 4K 120 Hz, 4:4:4, HDR, HDCP 2.3, 6 ft. (1.8 m), TAA

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
P582-006-8K6
UPC
037332297143
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.33 lb
Compliances
CE Marked
FCC Class B
REACH
RoHS3
TAA Compliant
UKCA
WEEE Directive

产品规格

Type
Active Cable
Audio Specification
DOLBY VISION METADATA IN DOLBY VSIF, AUDIO 1-32 CH LPCM 192 KHZ, HBR UP TO 1536 KHZ
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
ABS
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Connector type
Video
Product Features
HDR Support
DSC Support
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
36-bit Deep Color
Package contents
P582-006-8K6 DisplayPort 1.4 to HDMI 2.1 Active Adapter Cable (M/M), 6 ft. (1.8 m)
Product Highlights
3-year limited warranty (Worldwide)
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
Display Stream Compression (DSC) allows real-time video encoding with low latency
Complies with HDCP 2.3 standards to display up-to-date 8K video content
Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.4a
Technology
DisplayPort
HDMI
Connector group
HDMI
DisplayPort
Bandwidth
48 Gbps
Connector
HDMI (male)
DisplayPort (male)
Cable Length
6 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
7680 X 4320 60HZ (8K)
Wire Gauge (AWG)
28
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
TAA Compliance
Yes

导出产品规格