下载文档 () / 20
动力,因我们而不同*

PAU103600

Eaton Crouse-Hinds series Redapt PAU stopping plug, Brass, Unplated, 3" NPT, Type A

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt PAU stopping plug
Catalog Number
PAU103600
Product Length/Depth
22 mm
Product Height
88.9 mm
Product Width
88.9 mm
Product Weight
1.142 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
NEMA Rating
3
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Type A
Material
Brass
Plating
Unplated
Thread Size
3"
Thread type
NPT

导出产品规格