| Product Name |
Eaton's Crouse-Hinds series Redapt PAU stopping plug
|
| Catalog Number |
PAU118100
|
| Product Length/Depth |
17.8 mm
|
| Product Height |
19.05 mm
|
| Product Width |
19.05 mm
|
| Product Weight |
0.035 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| NEMA Rating |
3
|
| Ingress protection (IP) ratings |
IP66
IP67 IP68 |
| Type |
Type A
|
| Material |
Brass
|
| Plating |
Electroless nickel
|
| Thread Size |
PG11
|
| Thread type |
PG
|