| Product Name |
Eaton Power Defense shunt trip
|
| Catalog Number |
PDC1XST130ACDCR
|
| Product Length/Depth |
65.5 mm
|
| Product Height |
37 mm
|
| Product Width |
32 mm
|
| Product Weight |
0.132 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 |
| Used with |
Power Defense
|
| Voltage rating |
110-130 V/125 Vdc
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Voltage - max |
690 V
|
| Series |
Power Defense
|
| Shunt trip |
110-130 Vac/125 Vdc, Pigtail 3.0m
|
| Type |
Shunt trip
|