| Product Name |
Eaton Power Defense undervoltage release
|
| Catalog Number |
PDC1XUV125DCV
|
| Product Length/Depth |
84 mm
|
| Product Height |
37 mm
|
| Product Width |
47.2 mm
|
| Product Weight |
0.054 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Used with |
Power Defense
|
| Voltage rating |
125 Vdc
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Voltage - max |
690 V
|
| Series |
Power Defense
|
| Terminals |
Screw terminal
|
| Undervoltage release |
125 Vdc, Screw terminal
|
| Type |
UVR
|