| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDC53K1600E5MR
|
| UPC |
786689398989
|
| Product Length/Depth |
629 mm
|
| Product Height |
365 mm
|
| Product Width |
387 mm
|
| Product Weight |
34927 g
|
| Compliances |
Contact Manufacturer
|
| Type |
Power Defense
|