下载文档 () / 20
动力,因我们而不同*

PDC53K1600KNSR

Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, Molded Case Switch, Rear Terminals-Included

常用规格

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDC53K1600KNSR
UPC
786689402334
Product Length/Depth
629 mm
Product Height
365 mm
Product Width
387 mm
Product Weight
34927 g
Compliances
Contact Manufacturer

产品规格

Type
Power Defense

导出产品规格