| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDC54K1600E3WM
|
| UPC |
786689400682
|
| Product Length/Depth |
470 mm
|
| Product Height |
274 mm
|
| Product Width |
368 mm
|
| Product Weight |
39009 g
|
| Compliances |
Contact Manufacturer
|
| Type |
Power Defense
|