下载文档 () / 20
动力,因我们而不同*

PDE710018

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Box terminal for frame size 2, 3pol, 160A

常用规格

Product Name
Eaton Moeller series Power Defense accessory
Catalog Number
PDE710018
Product Length/Depth
103 mm
Product Height
184 mm
Product Width
105 mm
Product Weight
0.243 kg
Compliances
RoHS conform

产品规格

Accessory/spare part type
Other
Accessory

导出产品规格