重置
重置
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG12C0050TFFJ
|
| UPC |
786679276969
|
| Product Length/Depth |
76 mm
|
| Product Height |
139.7 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
0.907 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
CCC Marked IEC 60947-2 UL 489 |
| Amperage Rating |
50 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD1 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Line and Load
|
| Frame |
1
|
| Class |
Class A
|
| Interrupt rating |
18 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
18 kAIC @480V (UL)
25 kAIC Icu/ 25 kAIC Ics/ 52.5 kAIC Icm @240V (IEC) 10 kAIC Icu @125 Vdc 10 kAIC @600V (UL/CSA) 25 kAIC @240V (UL) 20 kAIC Icu/ 20 kAIC Ics/ 42 kAIC Icm @380-415V (IEC) 10 kAIC Icu @250 Vdc |
| Number of poles |
Two-pole
|