重置
重置
| Product Name |
Eaton Power Defense motor circuit protector
|
| Catalog Number |
PDG13M0030MSAJ
|
| UPC |
786679263983
|
| Product Length/Depth |
76 mm
|
| Product Height |
139.7 mm
|
| Product Width |
76.2 mm
|
| Product Weight |
1.36 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
IEC 60947-2 CCC Marked UL 489 |
| Amperage Rating |
30 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD1 Global
|
| Terminals |
Standard Line and Load
|
| Frame |
1
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Motor Protection
|
| Interrupt rating range |
100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC)
70 kAIC Icu/50 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) 25 kAIC at 600 V (UL/CSA) 65 kAIC at 480 V (UL) 100 kAIC at 240 V (UL) 35 kAIC Icu at 250 Vdc 35 kAIC Icu at 125 Vdc |
| Voltage rating - max |
600 V
|