重置
重置
Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 1, Four Pole (100% N), 25A, 35kA/480V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG1X4T125)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG14G0025TFFK
|
| UPC |
786679859247
|
| Product Length/Depth |
75.95 mm
|
| Product Height |
139.7 mm
|
| Product Width |
101.6 mm
|
| Product Weight |
2.22 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
CSA UL 489 IEC 60947-2 |
| Amperage Rating |
25 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD1 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
100% neutral protection
|
| Terminals |
Standard Terminals Line Only
|
| Frame |
1
|
| Class |
Class A
|
| Interrupt rating |
35 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
22 kAIC Icu @125 Vdc
18 kAIC @600V (UL/CSA) 22 kAIC Icu @250 Vdc 65 kAIC @240V (UL) 55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC) 35 kAIC @480V (UL) 36 kAIC Icu/ 36 kAIC Ics/ 76 kAIC Icm @380-415V (IEC) |
| Number of poles |
Four-pole (100% N)
|