重置
重置
| Product Name |
Eaton Power Defense molded case switch
|
| Catalog Number |
PDG14G0125KNSN
|
| UPC |
786679282397
|
| Product Length/Depth |
76 mm
|
| Product Height |
139.7 mm
|
| Product Width |
101.6 mm
|
| Product Weight |
2.22 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
CCC Marked UL 489 IEC 60947-2 |
| Amperage Rating |
125 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD1 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
100% neutral protection
|
| Terminals |
No Terminals
|
| Frame |
1
|
| Class |
Class A
|
| Interrupt rating |
35 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Four-pole (100% N)
|
| Type |
Molded Case Switch
|
| Interrupt rating range |
36 kAIC Icu/36 kAIC Ics/76 kAIC Icm at 380-415 V (IEC)
18 kAIC at 600 V (UL/CSA) 22 kAIC Icu at 250 Vdc 22 kAIC Icu at 125 Vdc 35 kAIC at 480 V (UL) 65 kAIC at 240 V (UL) 55 kAIC Icu/55 kAIC Ics/121 kAIC Icm at 240 V (IEC) |
| Voltage rating - max |
600 V
|