Reset
Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Single Pole, 50A, 65kA/480V, T-M (Fxd-Fxd) TU, Standard Terminals Load Only (PDG2X1T100)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Power Defense molded case circuit breaker
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                PDG21M0050TFFL
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                786687046868
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                88.9 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                152.4 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                35.1 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.041 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS Compliant
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CCC Marked  
                                        CSA UL 489 IEC 60947-2  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                50 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                600 Vac
                                             
                                         | 
                                    
| Trip Type | 
                                            
                                            
                                             
                                                T298
                                             
                                         | 
                                    
| Circuit breaker type | 
                                            
                                            
                                             
                                                PD2 Global
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                Complete breaker
                                             
                                         | 
                                    
| Terminals | 
                                            
                                            
                                             
                                                Standard Terminals Load Only
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class A
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                65 kAIC at 480 Vac
                                             
                                         | 
                                    
| Rated operation voltage (Ue) at AC - max | 
                                            
                                            
                                             
                                                600
                                             
                                         | 
                                    
| Switch off technique | 
                                            
                                            
                                             
                                                Thermomagnetic
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                600 V
                                             
                                         | 
                                    
| Interrupt rating range | 
                                            
                                            
                                             
                                                70 kAIC Icu/ 53 kAIC Ics/ 154 kAIC Icm @380-415V (IEC)  
                                        10 kAIC Icu/ 5 kAIC Ics/ 21 kAIC Icm @690V (IEC) 100 kAIC @240V (UL) 35 kAIC @600V (UL/CSA) 50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC) 65 kAIC @480V (UL) 22 kAIC Icu @125 Vdc 100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC) 22 kAIC Icu @250 Vdc 50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC) 30/25 kAIC Icu/ 15/13 kAIC Ics @525V South Africa (IEC)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Single-pole
                                             
                                         |