重置
重置
| Product Name |
Eaton Power Defense molded case switch
|
| Catalog Number |
PDG22M0225KNSN
|
| UPC |
786679320198
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
69.9 mm
|
| Product Weight |
2.041 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
| Amperage Rating |
225 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
No Terminals
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Two-pole
|
| Type |
Molded case switch
|
| Interrupt rating range |
65 kAIC at 480 V (UL)
22 kAIC Icu at 250 Vdc 50 kAIC Icu/40 kAIC Ics/105 kAIC Icm at 440 V (IEC) 70 kAIC Icu/53 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) 22 kAIC Icu at 125 Vdc 30/25 kAIC Icu/15/13 kAIC Ics at 525 V South Africa (IEC) 50 kAIC Icu/30 kAIC Ics/105 kAIC Icm at 480 V Brazil (IEC) 35 kAIC at 600 V (UL/CSA) 100 kAIC at 240 V (UL) 100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC) 10 kAIC Icu/5 kAIC Ics/21 kAIC Icm at 690 V (IEC) |
| Voltage rating - max |
600 V
|