重置
重置
| Product Name |
Eaton Power Defense motor protection circuit breaker
|
| Catalog Number |
PDG23M0003MSAN
|
| UPC |
786679243596
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
104.6 mm
|
| Product Weight |
1.82 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
UL 489 CCC Marked CSA |
| Amperage Rating |
3 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD2 Global
|
| Terminals |
No Terminals
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Motor protection
|
| Interrupt rating range |
10 kAIC Icu/5 kAIC Ics/21 kAIC Icm at 690 V (IEC)
100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC) 35 kAIC at 600 V (UL/CSA) 70 kAIC Icu/53 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) 30/25 kAIC Icu/15/13 kAIC Ics at 525 V South Africa (IEC) 22 kAIC Icu at 125 Vdc 50 kAIC Icu/40 kAIC Ics/105 kAIC Icm at 440 V (IEC) 65 kAIC at 480 V (UL) 100 kAIC at 240 V (UL) 22 kAIC Icu at 250 Vdc 50 kAIC Icu/30 kAIC Ics/105 kAIC Icm at 480 V Brazil (IEC) |
| Voltage rating - max |
600 V
|