重置
重置
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG26G0015TFFK
|
| UPC |
786679746905
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
139.5 mm
|
| Product Weight |
2.46 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 CSA UL 489 |
| Amperage Rating |
15 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
60% neutral protection
|
| Terminals |
Standard Terminals Line Only
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
35 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
36 kAIC Icu/ 36 kAIC Ics/ 75.6 kAIC Icm @380-415V (IEC)
18 kAIC @600V (UL/CSA) 8 kAIC Icu/ 4 kAIC Ics/ 16.8 kAIC Icm @690V (IEC) 10 kAIC Icu @250 Vdc 10 kAIC Icu @125 Vdc 55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC) 20 kAIC Icu/ 15/13 kAIC Ics/ 42 kAIC Icm @525V South Africa (IEC) 25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @480V Brazil (IEC) 30 kAIC Icu/ 22.5 kAIC Ics/ 63 kAIC Icm @440V (IEC) 35 kAIC @480V (UL) 65 kAIC @240V (UL) |
| Number of poles |
Four-pole (60% N)
|