| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG2X3TA225
|
| UPC |
786689245887
|
| Product Length/Depth |
177.8 mm
|
| Product Height |
12.7 mm
|
| Product Width |
114.3 mm
|
| Product Weight |
45.3592 g
|
| Compliances |
Contact Manufacturer
|
| Used with |
Power Defense
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Terminals |
Box terminal
|
| Frame |
2
|
| Wire material |
Aluminum
|
| Wire size |
AWG 4-4/0
|
| Number of poles |
Three-pole
|
| Type |
Terminal
|