下载文档 () / 20

PDG34K0200VFAL

Eaton Power Defense Globally Rated, Frame 3, Four Pole, 200A, 50kA/480V, 50C Cal T-M (Fxd-Adj) TU, Std Term Load Only (PDG3X4TA300)

常用规格

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG34K0200VFAL
UPC
786689317799
Product Length/Depth
109.1 mm
Product Height
257.1 mm
Product Width
182.9 mm
Product Weight
6.25 kg
Compliances
RoHS Compliant

产品规格

Amperage Rating
200 A
Voltage rating
600 Vac
Trip Type
T297
Circuit breaker type
PD3 Global
Circuit breaker frame type
Complete breaker
Series
Power defense
Terminals
Standard Terminals Load Only
Frame
3
Class
Class A
Calibration
50C Calibration
Interrupt rating
50 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Thermomagnetic
Voltage rating - max
600 V
Number of poles
Four-pole

导出产品规格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered should not contain special charachter. The serial number you entered was not found. Please try again or report this issue for further assistance. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. span class="authentication__code-error hide" id="authentication_number_wrong"> The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。