| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG3X3TA4006W
|
| UPC |
786689261689
|
| Product Length/Depth |
117.475 mm
|
| Product Height |
98.425 mm
|
| Product Width |
101.6 mm
|
| Product Weight |
498.96 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
UL 489 IEC 60947-2 CSA |
| Used with |
Power Defense
|
| Amperage Rating |
400 A
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Terminals |
Multi-wire terminal
|
| Frame |
3
|
| Wire material |
Aluminum
|
| Wire size |
(6) AWG 14-3
|
| Number of poles |
Three-pole
|
| Type |
Terminal
|