| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG3X3TA6006W
|
| UPC |
786689245979
|
| Product Length/Depth |
209 mm
|
| Product Height |
105 mm
|
| Product Width |
112 mm
|
| Product Weight |
590 g
|
| Compliances |
Contact Manufacturer
|
| Used with |
Power Defense
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Terminals |
Multi-wire terminal
|
| Frame |
3
|
| Wire material |
Aluminum
|
| Wire size |
(6) AWG 14-1/0
|
| Number of poles |
Three-pole
|
| Type |
Terminal
|