| Product Name |
Eaton Power Defense shunt trip
|
| Catalog Number |
PDG3XST48DCR
|
| UPC |
786679608739
|
| Product Length/Depth |
62 mm
|
| Product Height |
33 mm
|
| Product Width |
31.5 mm
|
| Product Weight |
0.146 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
UL 489 CCC Marked CSA |
| Used with |
Power Defense
|
| Voltage rating |
48 Vdc
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Shunt trip |
48 Vdc, Pigtail 3.0m
|
| Frame |
3
|
| Type |
Shunt trip
|