| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG40G0350VFAJ
|
| UPC |
786689343347
|
| Product Length/Depth |
111.2 mm
|
| Product Height |
406.4 mm
|
| Product Width |
279.4 mm
|
| Product Weight |
17.55 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Amperage Rating |
350 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
50C T-M (Fxd-Adj) TU
|
| Circuit breaker type |
PD4 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
0% neutral protection
|
| Terminals |
Standard Line and Load
|
| Class |
Class A
|
| Interrupt rating |
35 kAIC at 480 Vac
|
| Number of poles |
Four-pole (0% N)
|