重置
重置
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG40K0350TFAL
|
| UPC |
786679835005
|
| Product Length/Depth |
111.2 mm
|
| Product Height |
406.4 mm
|
| Product Width |
279.4 mm
|
| Product Weight |
17.55 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked CSA UL 489 |
| Amperage Rating |
350 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T297
|
| Circuit breaker type |
PD4 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
0% neutral protection
|
| Terminals |
Standard Terminals Load Only
|
| Frame |
4
|
| Class |
Class A
|
| Interrupt rating |
50 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @525V South Africa (IEC)
50 kAIC Icu/ 50 kAIC Ics/ 105 kAIC Icm @380-415V (IEC) 50 kAIC @480V (UL) 85 kAIC Icu/ 85 kAIC Ics/ 187 kAIC Icm @240V (IEC) 35 kAIC Icu/ 22.5 kAIC Ics/ 73.5 kAIC Icm @480V Brazil (IEC) 85 kAIC @240V (UL) 22 kAIC Icu @250 Vdc 35 kAIC Icu/ 35 kAIC Ics/ 73.5 kAIC Icm @440V (IEC) 25 kAIC @600V (UL/CSA) 10 kAIC Icu/ 5 kAIC Ics/ 21 kAIC Icm @690V (IEC) |
| Number of poles |
Four-pole (0% N)
|