重置
重置
| Product Name |
Eaton Power Defense molded case switch
|
| Catalog Number |
PDG43M0800KNSJ
|
| UPC |
786679403129
|
| Product Length/Depth |
111.2 mm
|
| Product Height |
406.4 mm
|
| Product Width |
209.6 mm
|
| Product Weight |
13.2 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 CSA UL 489 |
| Amperage Rating |
800 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD4 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Line and Load
|
| Frame |
4
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Molded Case Switch
|
| Interrupt rating range |
100 kAIC at 240 V (UL)
15 kAIC Icu/7.5 kAIC Ics/31.5 kAIC Icm at 690 V (IEC) 70 kAIC Icu/53 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) 65 kAIC at 480 V (UL) 50 kAIC Icu/40 kAIC Ics/105 kAIC Icm at 440 V (IEC) 35 kAIC at 600 V (UL/CSA) 100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC) 30 kAIC Icu/25 kAIC Ics/63 kAIC Icm at 525 V South Africa (IEC) 50 kAIC Icu/30 kAIC Ics/105 kAIC Icm at 480 V Brazil (IEC) 25 kAIC Icu at 250 Vdc |
| Voltage rating - max |
600 V
|