| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG4X3TA800
|
| UPC |
786679587898
|
| Product Length/Depth |
2.6 in
|
| Product Height |
3.4 in
|
| Product Width |
2.5 in
|
| Product Weight |
0.7 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
| Used with |
Power Defense
|
| Amperage Rating |
800 A
|
| Circuit breaker type |
PD4 Global
|
| Frame size |
Frame J-K
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Terminals |
Tunnel terminal
|
| Frame |
4
|
| Number of wires |
3
|
| Wire material |
Aluminum
|
| Wire size |
(3) #3/0 AWG-400 kcmil
|
| Number of poles |
Three-pole
|
| Type |
Terminal
|