| Product Name |
Eaton Power Defense shunt trip
|
| Catalog Number |
PDG4XST12DCS
|
| UPC |
786679613245
|
| Product Length/Depth |
5 in
|
| Product Height |
2.5 in
|
| Product Width |
3 in
|
| Product Weight |
0.25 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
| Used with |
Power Defense
|
| Voltage rating |
12 Vdc
|
| Circuit breaker type |
PD4 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Shunt trip |
12 Vdc, Pigtail 0.75m
|
| Frame |
4
|
| Type |
Shunt trip
|