下载文档 () / 20

PDG5XNCTB1200

Eaton Power Defense residual current sensor, accessory, PD5 Global, Power Defense, Frame J-K, 600 V, Frame 5

常用规格

Product Name
Eaton Power Defense residual current sensor
Catalog Number
PDG5XNCTB1200
UPC
786679601389
Product Length/Depth
4.2 in
Product Height
3.75 in
Product Width
2.18 in
Product Weight
2.95 lb
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
CSA
UL 489

产品规格

Used with
Power Defense
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
5
Type
Residual current sensor

导出产品规格