| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG6X1T2500RC
|
| UPC |
786689242978
|
| Product Length/Depth |
330 mm
|
| Product Height |
51 mm
|
| Product Width |
51 mm
|
| Product Weight |
2722 g
|
| Compliances |
Contact Manufacturer
|
| Used with |
Power Defense
|
| Amperage Rating |
2500 A
|
| Circuit breaker type |
PD6 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Terminals |
BusBar rear connectors
|
| Frame |
6
|
| Number of poles |
Single-pole
|
| Type |
Terminal
|
| Special features |
With imperial hardware
|