| Product Name |
Eaton Power Defense residual current sensor
|
| Catalog Number |
PDG6XNCTB2500
|
| UPC |
786679609842
|
| Product Length/Depth |
5.6 in
|
| Product Height |
4.6 in
|
| Product Width |
3 in
|
| Product Weight |
3.5 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked CSA UL 489 |
| Used with |
Power Defense
|
| Circuit breaker type |
PD6 Global
|
| Frame size |
Frame J-K
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Frame |
6
|
| Type |
Residual current sensor
|