Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
PFMA11LCY-UNV1-76-S903

PFMA11LCY-UNV1-76-S903

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 250-400W equivalent, Polycarbonate lens, 11000 lumens, 135 lm/W, Die cast aluminum, Yoke mount, 100-277 Vac, 108-250 Vdc, 82W, 7x6 optics
PFMA11LCY-UNV1-76-S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA11LCY-UNV1-76-S903
UPC
662276892682
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
42 lb

产品规格

Lumens
11000
Wattage
82W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
250-400W
Lens material
Polycarbonate
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
135
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.