Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
PFMA13LWY-UNV34-76

PFMA13LWY-UNV34-76

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Warm white, Dimmable driver, 3/4" entry, 400W equivalent, Heat and impact resistant glass lens, 13000 lumens, 140 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 93W, 7x6 optics
PFMA13LWY-UNV34-76 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA13LWY-UNV34-76
UPC
662276885806
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

产品规格

Lumens
13000
Wattage
93W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Warm white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
400W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
140
Frequency rating
50/60 Hz
Voltage rating
347-480 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.