Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
PFMA15LCY-UNV1-76-M20

PFMA15LCY-UNV1-76-M20

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 20 mm entry, 450W equiv, Heat and impact resistant glass lens, 15000 lumens, 139 lm/W, Die cast alum, Yoke mt, 100-277 Vac, 108-250 Vdc, 108W, 7x6 optics
PFMA15LCY-UNV1-76-M20 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA15LCY-UNV1-76-M20
UPC
662276884977
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
31.8 lb

产品规格

Lumens
15000
Wattage
108W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
20 mm
Equivalent luminaire
450W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
139
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.