Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
PFMA15LWY-UNV1-76

PFMA15LWY-UNV1-76

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Warm white, Dimmable driver, 3/4" entry, 450W equiv, Heat and impact resistant glass lens, 15000 lumens, 139 lm/W, Die cast alum, Yoke mt, 100-277 Vac, 108-250 Vdc, 108W, 7x6 optics
PFMA15LWY-UNV1-76 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA15LWY-UNV1-76
UPC
662276889293
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
31.8 lb

产品规格

Lumens
15000
Wattage
108W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Warm white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
450W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
139
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.