知识搜索
下载文档 () / 20
动力,因我们而不同*

PFME-WIREGUARD-1

Eaton Crouse-Hinds series PFME wire guard, Metal, Used with PFME15L models

常用规格

Product Name
Eaton Crouse-Hinds series PFME wire guard
Catalog Number
PFME-WIREGUARD-1
UPC
662276966413
Product Length/Depth
16 in
Product Height
4 in
Product Width
5 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Used with PFME15L models

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。