知识搜索
下载文档 () / 20
动力,因我们而不同*

PFME30LCY-UNV1-66

Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 750W-1000W HID equivalent, 50/60 Hz, Polycarbonate lens, 30000 lumens,127 lm/W, Aluminum,Yoke mount,Standard 120° angle, >0.90 PF,120-277 Vac,127-400 Vdc,242W

常用规格

Product Name
Eaton Crouse-Hinds series PFME LED floodlight
Catalog Number
PFME30LCY-UNV1-66
UPC
662276966826
Product Length/Depth
20.16 in
Product Height
12.5 in
Product Width
4.17 in
Product Weight
15.057572 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
LED
Lumens
30000
Lumens per watt
127
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
120-277 Vac, 127-400 Vdc
Frequency rating
50/60 Hz
Optical distribution
Standard 120° angle
Dimming
Dimmable driver
Wattage
242W
Equivalent luminaire
750W-1000W HID
Power factor
> 0.90
Material
Aluminum
Lens material
Polycarbonate

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。