Eaton Crouse-Hinds series PFME LED floodlight
PFME30LCY-UNV34-66

PFME30LCY-UNV34-66

Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 750W-1000W HID equivalent, 50/60 Hz, Polycarbonate lens, 30000 lumens, 127 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 242W
PFME30LCY-UNV34-66 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PFME LED floodlight
Catalog Number
PFME30LCY-UNV34-66
UPC
662276966833
Product Length/Depth
20.16 in
Product Height
12.5 in
Product Width
4.17 in
Product Weight
36.74 lb

产品规格

Lumens
30000
Wattage
242W
Mounting Method
Yoke
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
750W-1000W HID
Lens material
Polycarbonate
Material
Aluminum
Optical distribution
Standard 120° angle
Power factor
> 0.90
Lumens per watt
127
Frequency rating
50/60 Hz
Voltage rating
277-480 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.