Eaton Crouse-Hinds series PFME LED floodlight
PFME60LCY-UNV1-66

PFME60LCY-UNV1-66

Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 60000 lumens, 128 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 120-277 Vac, 127-400 Vdc, 485W
PFME60LCY-UNV1-66 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series PFME LED floodlight
Catalog Number
PFME60LCY-UNV1-66
UPC
662276966864
Product Length/Depth
20.16 in
Product Height
21.3 in
Product Width
4.17 in
Product Weight
47.256 lb

产品规格

Lumens
60000
Wattage
485W
Mounting Method
Yoke
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
1500W+ HID
Lens material
Polycarbonate
Material
Aluminum
Optical distribution
Standard 120° angle
Power factor
> 0.90
Lumens per watt
128
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac, 127-400 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.