知识搜索
下载文档 () / 20
动力,因我们而不同*

PFME75LCY-UNV34-66

Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 75000 lumens, 131 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 604W

常用规格

Product Name
Eaton Crouse-Hinds series PFME LED floodlight
Catalog Number
PFME75LCY-UNV34-66
UPC
662276966901
Product Length/Depth
20.16 in
Product Height
26.49 in
Product Width
4.17 in
Product Weight
42.284662 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
LED
Lumens
75000
Lumens per watt
131
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
277-480 Vac
Frequency rating
50/60 Hz
Optical distribution
Standard 120° angle
Dimming
Dimmable driver
Wattage
604W
Equivalent luminaire
1500W+ HID
Power factor
> 0.90
Material
Aluminum
Lens material
Polycarbonate

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。