下载文档 () / 20
动力,因我们而不同*

PFTA4 4Q10275

Eaton Crouse-Hinds series Ruff-IN assembly, 3 bottom KOs, 4" box, Dbl side bkt comp w/ BBT-HF, w/ backside supp for 2-1/2" through 6" studs, 2 clamps, 2 cable KOs, Two-gang 3/4" raised mud ring, Welded, 2-1/8" depth, 3 end KOs, 3 side KOs

常用规格

Product Name
Eaton Crouse-Hinds series Ruff-IN assembly
Catalog Number
PFTA4 4Q10275
UPC
662277126120
Product Length/Depth
7 in
Product Height
7.25 in
Product Width
6.5 in
Product Weight
1.89 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box ground wire
Solid
Bracket or nails
Face bracket (1/2" offset)
Bracket style
Double sided compatible with BBT-HF, with backside support for 2-1/2" - 6" studs
Cable knockouts
2
Conduit/cable
Integral MC connector
Configuration
Two-gang 3/4" raised mud ring
Construction
Welded
Depth
2-1/8"
Material
Stamped steel
Number of cable pryouts
2
Number of gangs
Two-gang
Stud spacing
16"-24"
Box size
4"
Bottom Knockouts
3
Built-in clamps
2
End Knockouts
3
Side knockouts
3
NEMA Rating
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。