知识搜索
下载文档 () / 20
动力,因我们而不同*

PG00374S

Eaton BECO PROTECT PG Depth Filter Cartridge, PG003, 0.3 µm, 40", Code 7, Silicone O-rings

常用规格

Product Name
Eaton BECO PROTECT PG Depth Filter Cartridge
Catalog Number
PG00374S
Product Length/Depth
1016 mm
Product Weight
0.83 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
Kosher
ISO 9001

产品规格

Adapter code
7
Design
Wrapped
Retention rating
0.3 µm
Differential pressure in flow direction - max
4.8 bar at 25 °C / 2.0 bar at 80 °C
Adapter material
Polypropylene
Backwashability
Up to 2.0 bar (29 psid) at 80 °C (176°F)
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Steam cycles
>100 at 110°C in 30 minutes
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
40"

导出产品规格