Eaton Crouse-Hinds series PLG conduit plug
PLG105 SA

PLG105 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 4", Square head
PLG105 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG105 SA
UPC
782274101378
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2.44 in
Product Weight
1.08 lb

产品规格

Type
Square head
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.