Eaton Crouse-Hinds series PLG conduit plug
PLG3 SA

PLG3 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 1", Recessed
PLG3 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG3 SA
UPC
782274101187
Product Length/Depth
1.32 in
Product Height
1.32 in
Product Width
0.75 in
Product Weight
0.08 lb

产品规格

Type
Recessed
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.