Eaton Crouse-Hinds series PLG conduit plug
PLG35

PLG35

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Steel, 1", Square head
PLG35 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG35
UPC
782274566405
Product Length/Depth
1.32 in
Product Height
1.32 in
Product Width
1.5 in
Product Weight
0.07 lb

产品规格

Type
Square head
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Conduit type
Rigid/IMC
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.