Eaton Crouse-Hinds series PLG conduit plug
PLG65

PLG65

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Gray iron alloy, 2", Square head
PLG65 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG65
UPC
782274566702
Product Length/Depth
2.38 in
Product Height
2.38 in
Product Width
1.76 in
Product Weight
0.78 lb

产品规格

Type
Square head
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Gray iron alloy
Conduit type
Rigid/IMC
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.